??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04570 - Wall-mounted doorstop
Bill of material
A04570CR007
Code
A04570CR007
Material
Very short description 1
INDA Doorstop Cm3X11 H3
Very short description 2
Hotellerie A04570 3X11 CR
Article description
INDA ACCESSORIES Hotellerie Doorstop Cm3X11 H3 CR
International code
EAN-13:8010359143176
Height
3 cm
Width
3 cm
Depth
11 cm
Weight
0.160 kg
Series
Hotellerie
LINE
Doorstop
Model
A04570
Intrastat code
74182000
Description Code Level 2
Special Pack
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models