??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
INDA
Description
A04560 - Floor-mounted doorstop
Bill of material
A04560CR007
Code
A04560CR007
Material
Very short description 1
INDA Doorstop Cm3X3 H4
Very short description 2
Hotellerie A04560 3X3 CR
Article description
INDA ACCESSORIES Hotellerie Doorstop Cm3X3 H4 CR
International code
EAN-13:8010359143152
Height
4 cm
Width
3 cm
Depth
3 cm
Weight
0.097 kg
Series
Hotellerie
LINE
Doorstop
Model
A04560
Intrastat code
74182000
Description Code Level 2
Special Pack
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Wymiar
2D
Pobierz modele CAD