??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0453H - Basket
Bill of material
A0453HCR
Code
A0453HCR
Material
Very short description 1
INDA Basket Cm39X14 H7
Very short description 2
Hotellerie A0453H 39X14 CR
Article description
INDA ACCESSORIES Hotellerie Basket Cm39X14 H7 CR
International code
EAN-13:8010359082918
Height
7 cm
Width
39 cm
Depth
14 cm
Weight
0.780 kg
Series
Hotellerie
LINE
Basket
Model
A0453H
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models