??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0452A - Hairdryer with safety thermostat
Bill of material
A0452AWW
Code
A0452AWW
Material
Brand Description
INDA
Article number
A0452AWW
Very short description 1
INDA Hairdryers Cm19X12 H25
Very short description 2
Hotellerie A0452A 19X12 WW
Article description
INDA ACCESSORIES Hotellerie Hairdryers Cm19X12 H25 WW
International code
EAN-13:8033163872612
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
25 cm
Width
19 cm
Depth
12 cm
Weight
0.545 kg
Series
Hotellerie
LINE
Hairdryers
Model
A0452A
Intrastat code
85163100
Finishing structure
White
Pool products
A0452A
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models