??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0436A - Folding shower seat
Bill of material
A0436AWW
Code
A0436AWW
Material
Very short description 1
INDA Stools - Seats Cm35X34 H11
Very short description 2
Articoli Trasversali Inda A0436A 35X34 WW
Article description
INDA ACCESSORIES Articoli Trasversali Inda Stools - Seats Cm35X34 H11 WW
International code
EAN-13:8010359135430
Height
11 cm
Width
35 cm
Depth
34 cm
Weight
1.965 kg
Series
Transversal Article Inda
LINE
Stools
Model
A0436A
Intrastat code
94017900
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models