??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04200 - Clothes hanger
Bill of material
A04200CR
Code
A04200CR
Material
Very short description 1
INDA Clothes hangers Cm7X5 H7
Very short description 2
Hotellerie A04200 7X5 CR
Article description
INDA ACCESSORIES Hotellerie Clothes hangers Cm7X5 H7 CR
International code
EAN-13:8010359018672
Height
7 cm
Width
7 cm
Depth
5 cm
Weight
0.135 kg
Series
Hotellerie
LINE
Clothes hangers
Model
A04200
Intrastat code
74182000
Description Code Level 1
single
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models