??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0415A - Towel holder
Bill of material
A0415ACR
Code
A0415ACR
Material
Very short description 1
INDA Towel holder Cm7X45 H7
Very short description 2
Hotellerie A0415A 7X45 CR
Article description
INDA ACCESSORIES Hotellerie Towel holder Cm7X45 H7 CR
International code
EAN-13:8033163837413
Height
7 cm
Width
7 cm
Depth
45 cm
Weight
0.260 kg
Series
Hotellerie
LINE
Towel holder
Model
A0415A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models