??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04090 - Free-standing soap holder
Bill of material
A04090CR
Code
A04090CR
LOD Destination
LOD Level
Material
COLORX
0.84,0.84,0.84,0.00
Brand Description
INDA
Article number
A04090CR
Very short description 1
INDA Soap holder Cm13X9 H3
Very short description 2
Hotellerie A04090 13X9 CR
Article description
INDA ACCESSORIES Hotellerie Soap holder Cm13X9 H3 CR
International code
EAN-13:8010359018627
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
3 cm
Width
13 cm
Depth
9.0 cm
Weight
0.160 kg
Series
Hotellerie
LINE
Soap holder
Model
A04090
Intrastat code
74182000
Finishing structure
Chromo
Pool products
A04090
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models