??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0407A - Built-in soap dispenser for furniture top
Bill of material
A0407ACR
Code
A0407ACR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article number
A0407ACR
Very short description 1
INDA Soap dispencer Cm7X13 H37
Very short description 2
HOTELLERIE A0407A 7X13 Chromo
Article description
INDA ACCESSORIES HOTELLERIE Soap dispencer Cm7X13 H37 Chromo
International code
EAN-13:8021586250407
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
37 cm
Width
7 cm
Depth
13 cm
Weight
0.410 kg
Series
Hotellerie
LINE
Soap dispenser
Model
A0407A
Intrastat code
74182000
Finishing structure
Chromo
Pool products
A0407A
URL link web site of the article
https://www.inda.net/
Previews
3D
2D
Download CAD models