??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0401C - Waste basket with anti-slip base
Bill of material
A0401CAL
Code
A0401CAL
LOD Destination
LOD Level
Material
COLORX
0.78,0.78,0.78,0.00
Brand Description
INDA
Article number
A0401CAL
Very short description 1
INDA Waste paper, waste baskets Cm22X22 H25
Very short description 2
Hotellerie A0401C 22X22 AL
Article description
INDA ACCESSORIES Hotellerie Waste paper, waste baskets Cm22X22 H25 AL
International code
EAN-13:8010359142612
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
25 cm
Width
22 cm
Depth
22.0 cm
Weight
0.600 kg
Series
Hotellerie
LINE
Waste baskets
Model
A0401C
Intrastat code
73249000
Finishing structure
Polished stainless steel
Pool products
A0401C
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models