??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
INDA
Description
A0375A - Stool with seat in ureic resin
Bill of material
A0375ACR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article number
A0375ACR
International code
EAN-13:8010359060213
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
42 cm
Width
31 cm
Depth
31 cm
Weight
1.850 kg
Series
Transversal Article Inda
LINE
Stools
Model
A0375A
Intrastat code
94017900
Finishing structure
Chromo
Pool products
A0375A
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
尺寸
2D
下載CAD模型