??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A03.02 - Pipe holder
Bill of material
IMS 130071500 / LEITUNGSHALTER SPEZIAL
Art.-Nr.
130071500
Article code
CABLE CLIP
A
mm
Enter value for A
mm
cm
inch
ft
AX
[3:25] mm
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
Thickness
[1:2.5] mm
B
14.80 mm
C
36.00 mm
D
33.00 mm
Net weight
7.58 g
Material code
KOMBI-MATERIAL
Material
POM
Color
S
Surface
ZN NI
Previews
3D
Dimension
2D
Download CAD models