??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0263A - Curtain in waterproofed polyester
Bill of material
A0263AQA
LOD Destination
LOD Level
Material
Brand Description
INDA
Article number
A0263AQA
International code
EAN-13:8010359136543
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
180 cm
Width
180 cm
Depth
0.1 cm
Weight
0.325 kg
Series
Curtains
LINE
Shower Curtains
Model
A0263A
Intrastat code
63039290
Finishing structure
Chromo
Pool products
A0263A
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models