??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A02592 - Curtain in waterproofed polyester
Bill of material
A02592QD
LOD Destination
LOD Level
Material
Brand Description
INDA
Article number
A02592QD
International code
TENDE A02592 180X0,1
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
200 cm
Width
180 cm
Depth
0.1 cm
Weight
0.380 kg
Series
Curtains
LINE
Shower Curtains
Model
A04160
Intrastat code
74182000
Finishing structure
Chromo
Pool products
A02592
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models