??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A02591 - Curtain in waterproofed polyester
Bill of material
A02591QD
Code
A02591QD
LOD Destination
LOD Level
Material
Brand Description
INDA
Article number
A02591QD
International code
EAN-13:8010359095567
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
200 cm
Width
120 cm
Depth
0.1 cm
Weight
0.280 kg
Series
Curtains
LINE
Shower Curtains
Model
A02591
Intrastat code
63039290
Finishing structure
Chromo
Pool products
A02591
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models