??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A02.03 Form 2 - Special cable strip for welding stud coarse threaded T 5
Bill of material
IMS120005160 / KABELBAND 185 X 4,5 MM PA 66 FARBLOS FUER GROBGEWINDEBOLZEN
Art.-Nr.
Form
Article code
CABLE STRIP 178 X 4,5 MM PA 66 NATURAL FOR COARSE THREAD BOLT
A
mm
B
4.50 mm
ØD
5.00 mm
Loom Ø
mm
输入参数值: BNDL
Loom Ø
mm
cm
inch
ft
Loom Ø
[13:44] mm
Net weight
g
Material code
PLASTICS
Material
PA 66
Color
N
预览
3D
尺寸标注
2D
下载CAD模型