??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A02.01 Form 5 - Special cable strip
Bill of material
IMS 12072690*** / KABELBAND FUER FI 6,0 MM SACKLOCH PA 66 SW / EDELSTAHL(1.4310)
Art.-Nr.
12072690***
Form
Article code
CABLE STRIP FOR Ø 6,0 MM BLIND HOLE PA 66 BLACK / STAINLESS STEEL (1.4310)
A
125.00 mm
B
4.60 mm
Loom Ø
mm
Enter value for BNDL
Loom Ø
mm
cm
inch
ft
Loom Ø
[0.5:25] mm
Hole size
mm
Hole size
[6] mm
Thickness
mm
Thickness
[10.5] mm
Net weight
1.29 g
Material code
PLASTICS
Material
KOMBI
Color
S
Previews
3D
Размер
2D
Сваляне на CAD модели