??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0148M - Brass shower rod, for corner, with 2 wall fixtures and 3 tubesØ 2 cm, not extensible
Bill of material
A0148MCR
Code
A0148MCR
Material
Very short description 1
INDA Shower hoses Cm90X90 H7
Very short description 2
Shower hoses A0148M 90X90 CR
Article description
INDA ACCESSORIES Shower hoses Shower hoses Cm90X90 H7 CR
International code
EAN-13:8010359027827
Height
7 cm
Width
90 cm
Depth
90 cm
Weight
0.907 kg
Series
Shower hoses
LINE
Shower hoses
Model
A0148M
Intrastat code
74112190
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models