??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0148B - Brass shower rod, for corner, with 2 wall fixtures and 3 tubesØ 2 cm, not extensible
Bill of material
A0148BCR
Code
A0148BCR
Material
Very short description 1
INDA Towel holder Cm52X7 H7
Very short description 2
Hotellerie A0418B 52X7 CR
Article description
INDA ACCESSORIES Hotellerie Towel holder Cm52X7 H7 CR
International code
EAN-13:8010359043032
Height
7 cm
Width
52 cm
Depth
7 cm
Weight
0.395 kg
Series
Hotellerie
LINE
Towel holder
Model
A0418B
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Item interaxis
45.4 cm
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models