??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0148A - Brass shower rod, for corner, with 2 wall fixtures and 3 tubesØ 2 cm, not extensible
Bill of material
A0148ACR
Code
A0148ACR
Material
Very short description 1
INDA Shower hoses Cm80X80 H7
Very short description 2
Shower hoses A0148A 80X80 CR
Article description
INDA ACCESSORIES Shower hoses Shower hoses Cm80X80 H7 CR
International code
EAN-13:8010359027810
Height
7 cm
Width
80 cm
Depth
80 cm
Weight
0.860 kg
Series
Shower hoses
LINE
Shower hoses
Model
A0148A
Intrastat code
74112190
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models