??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A01470 - Support for ceiling shower rod, in brass, tube Ø 2 cm
Bill of material
A01470CR
Code
A01470CR
Material
Very short description 1
INDA Shower hoses Cm7X7 H60
Very short description 2
Shower hoses A01470 7X7 CR
Article description
INDA ACCESSORIES Shower hoses Shower hoses Cm7X7 H60 CR
International code
EAN-13:8010359043742
Height
60 cm
Width
7 cm
Depth
7 cm
Weight
0.400 kg
Series
Shower hoses
LINE
Shower hoses
Model
A01470
Intrastat code
74112190
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models