??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0146B - Aluminium shower rod, Ø 2 cm, extensible
Bill of material
A0146BCR
Code
A0146BCR
Material
Extension
Very short description 1
INDA Shower hoses Cm135X4 H4
Very short description 2
Shower hoses A0146B 135X4 CR
Article description
INDA ACCESSORIES Shower hoses Shower hoses Cm135X4 H4 CR
International code
EAN-13:8010359027476
Height
4 cm
Width
135 cm
Depth
4 cm
Weight
0.320 kg
Series
Shower hoses
LINE
Shower hoses
Model
A0146B
Intrastat code
83079000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models