??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A01400 - Wall fixture for arts
Bill of material
A01400CR003
Code
A01400CR003
Material
Brand Description
INDA
Article number
A01400CR003
Very short description 1
INDA Shower hoses Cm7X2.1 H7.1
Very short description 2
Shower hoses A01400CR003 7X2.1 CR
Article description
INDA ACCESSORIES Shower hoses Shower hoses Cm7X2.1 H7.1 CR
Article type
Standard article
State
CURRENT
Variant characteristic
0
International code
EAN-13:8010359026967
Height
7.1 cm
Width
7 cm
Depth
2.1 cm
Weight
0.120 kg
Series
Shower hoses
LINE
Shower hoses
Model
A01400CR003
Intrastat code
74182000
Description Code Level 2
Special Pack
Finishing structure
Chromo
Pool products
A01400
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models