??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Hunt Valve
Description
A Series
Bill of material
V26A-B020E-DD-0-MT-XXX
Size & Version
Environmental Version
Screw Type & Lead
Driver Type
Stroke
mm
输入参数值: STROKE
Stroke
mm
cm
inch
ft
Actuator Mounting
Rod End
Rod End Attackment
Sensor Option
Mating Bushing
Limit Sensor Connector
Motor Adaption Code
Consult Factory For Motor Code
A
87.4 mm
B1
67.3 mm
B2
82.6 mm
C
25.4 mm
D
M14x2.0 mm
E
30.2 mm
F
175.4 mm
G
72.9 mm
H
87.4 mm
J
197.7 mm
K
48.6 mm
L
43.7 mm
M
138.3 mm
NL
50.8 mm
预览
3D
尺寸标注
2D
下载CAD模型