??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
A-1JB
Bill of material
A-1JB
Part Number
A-1JB
Description
RF Connector AMC Straight PCB Jack Surface Mount 50 Ohm
Body Finish
Silver
Body Material
LCP
Impedance
50
Insulator Material
LCP
IP Rating
Not Rated
Gender
Jack
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
105
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
30
Termination Style
PCB - Surface Mount
Size Category
Ultraminiature
Previews
3D
2D
Download CAD models