18230
voestalpine
7. Wear plates
Powered by
CAD模型選擇
{voest/07_gleitplatten/07_21.prj},{NB=VA_Platte_18230},{IDENTNR=18230},{WERKSTOFF=WF 750/1A},{B1=60},{L1=80},{S=12},{L2=25},{L3=55},{L4=-},{L5=-},{L2OLD=30},{L3OLD=},{L3X=0},{L4OLD=25},{L5OLD=},{L4X=25},{L5X=0},{B2=-},{B2X=0},{FORM=A},{VERS=1},{ZS=M8x20},{STK=2},{D=9},{D1=15},{S1=9},{R=2},{GEWICHT=0.37},{CTN=84833080},{BMW1=B2 2961-11-2169186},{VW1=39D954/26},{GM1=90.20.67-6080Y},{DAIMLER1=B80460231008801-0333613},{FIBRO1=2960.81.060.080},{SANKYO1=VSM-26-SP2},{GSB=G222-01-060-080},{VDI=VDI 3357-B-232},{PSA=E24.52.504.G-N001276875}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 51
HELP_VARIABLE
Company
voestalpine
Description
7.21 - Wear plates acc. to VDI 3357, thickness = 12 mm
Bill of material
18230
Code-No. WF 750/1A
18230
18230
Material
WF 750/1A
±0.2
60
60
mm
±0.2
80
80
mm
Thickness s -0.02
12
mm
±0.2
25
25
mm
±0.2
55
55
mm
±0.2
-
-
mm
±0.2
-
-
mm
±0.2
-
-
mm
Style
A
A
Cheese head screw DIN EN ISO 4762
M8x20
Number of screwholes
2
2
Stk
Weight
0.37
0.37
kg
Customs tariff number
84833080
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型