Nederlands
English
2.32.050 (mechanical=high)
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/232_elbow.prj},{NB=2.32.050_(mechanical=high)},{CNSORDERNO=2.32.050},{LODDEST=mechanical},{LODLEVEL=high},{D1=50},{D2=40},{Z1=14.0},{Z2=21.0},{Z3=26.0},{B=31.0},{C=26.0},{PN=16},{VERP=100},{CNSQUANTITY=100},{CNSMASSEXACT=104},{INFO=PDF},{PSTOL=0.001},{WAND=3.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
VDL
Description
2.32 - ELBOW 45°
Bill of material
2.32.050_(mechanical=high)
Order number
2.32.050
2.32.050
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
High
Diameter
50
50
mm
Diameter
40
40
mm
Height
14.0
14.0
mm
Length
21.0
21.0
mm
Length
26.0
26.0
mm
Length
31.0
31.0
mm
Length
26.0
26.0
mm
Nominal pressure
16
bar
Packing number
100
100
Weight
104
104
g
Datasheet
PDF
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型