suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
HZ0F08G
Univer
Air Preparation Equipment - FRL
Filter
Powered by
CAD模型選擇
{univer/gruppi_trattamento_aria_frl/filtro/hz_0_1_2_f_g.prj},{NB=HZ0F08G},{SERIES=HZ},{SIZE=0},{MODEL=F},{MODELX='F'},{PORTS=8},{PORTSX=8,'G1/4'},{CONNECTIONS=G},{CONNECTIONSX='G','GAS'},{A=124},{B=106},{C=18},{D=13},{E=41},{F=-},{G=-},{H=40},{I=-},{L=-},{M=-},{VAR=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Univer
Description
HZ.F/G... - F - Filter
Bill of material
HZ0F08G
Code
HZ0F08G
HZ0F08G
Series
HZ
Size
0
0
Model
F
F
Ports
G1/4
G1/4
Connections
GAS
GAS
A
124
124
mm
B
106
106
mm
C
18
18
mm
D
13
13
mm
E
41
41
mm
F
-
-
mm
G
-
-
mm
H
40
40
mm
I
-
-
mm
L
-
-
mm
Ø
-
-
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型