目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
360/SPM
Speedyblock
Pneumatic series
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2021年2月28日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{speedyblock/pneumatica_magnetica/sp3_asmtab.prj},{NB=360/SPM0},{CODICE=AO362},{MODELLO=360/SPM},{FAM=Toggle clamps},{SER=Pneumatic},{USE=SP3 application},{EQUIPAGGIAMENTO=Cilindro pneumatico magnetico},{TRANSL=0},{A=260},{B=72.5},{C=27.5},{D=32},{E=55},{F=116},{G=33.5},{H=36.5},{I=-},{L=30},{M=M8},{N=15},{O=34},{P=12},{Q=5.5},{R=8.5},{S=1/8\"},{X=22},{FH=560},{FS=310},{GR=1300},{TRANSLX=[0:22]},{XX=31.700},{VER=2},{PPATH=sp3_asmtpl.prj},{AX=260.000},{BX=72.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Speedyblock
Description
Form SP3 - Pneumatic clamping lever
Bill of material
360/SPM
Code
AO362
AO362
Description
360/SPM
360/SPM
Family
Toggle clamps
Series
Pneumatic
Characteristics and applications
Form SP3 Tool equipped with normal pneumatic cylinder. Form SPM Tool equipped with magnetic pneumatic cylinder. Cylinder: Maximum operating pressure 6 bar. Maximum operating temperature 80°C. The AU460 model reed switch is used for detecting the position, for sizes 360 and 1100; model AU450 is used for size 2100 (see Accessories). The proximity switches must be ordered separately. Spindles: To be ordered separately (see Accessories). Features and applications: We recommend using a filter-reducerlubricator group for a long and smooth operation of the cylinder, while for a long duration of the mechanical components we recommend using suitable flow regulators and calibrating the speed of the motions desired, starting from a low speed and gradually increasing this speed. A special grease is placed between two contacting surfaces during assembly.
Kit
Magnetic pneumatic cylinder
Magnetic pneumatic cylinder
straight-line action stroke
mm
Enter value for TRANSL
straight-line action stroke
mm
cm
inch
ft
確定
A
260
260
mm
B
72.5
72.5
mm
C
27.5
27.5
mm
D
32
32
mm
E
55
55
mm
F
116
116
mm
G
33.5
33.5
mm
H
36.5
36.5
mm
I
-
-
mm
L
30
30
mm
M
M8
M8
N
15
15
mm
O
34
34
mm
P
12
12
mm
Q
5.5
5.5
mm
R
8.5
8.5
mm
S
1/8"
1/8"
X
22
22
mm
FH
560
560
daN
FS
310
310
daN
GR
1300
1300
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型