目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
130/MF
Speedyblock
Horizontal series
Powered by
CAD模型選擇
{speedyblock/orizzontale/mf_asmtab.prj},{NB=130/MF0},{CODICE=AD136},{MODELLO=130/MF},{FAM=Toggle clamps},{SER=Horizontal},{USE=MF application},{ESECUZIONE=-},{ANGOLO=0},{A=170},{B=85},{C=65},{D=53},{E=39},{F=35},{G=26},{H=22},{L=6.5},{M=14},{N=2.5},{O=32},{P=M6},{Q=5.5},{Z=55},{FH=100},{FH1=100},{FH2=200},{GR=240},{PPATH=mf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Speedyblock
Description
Form MF - Horizontal series with front base
Bill of material
130/MF
Code
AD136
AD136
Description
130/MF
130/MF
Family
Toggle clamps
Series
Horizontal
Characteristics and applications
Form MF and form MFX with open clamping lever and two flanged washers. Spindles: To be ordered separately (see Accessories). Features and applications: The main feature of this series is the front mount, these tools are designed to prevent the operator's fingers from being crushed by the levers when opening. During the closing, the clamping lever is guided laterally to ensure greater stability against possible transverse stresses. A special grease is placed between two contacting surfaces during assembly.
Material
-
-
Opening angle
°
A
170
170
mm
B
85
85
mm
C
65
65
mm
D
53
53
mm
E
39
39
mm
F
35
35
mm
G
26
26
mm
H
22
22
mm
L
6.5
6.5
mm
M
14
14
mm
N
2.5
2.5
mm
O
32
32
mm
P
M6
M6
Q
5.5
5.5
mm
Z
55
55
mm
FH
100
100
daN
GR
240
240
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型