目錄: SGF
Created: 02.06.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SGF
SGFlex-386.01/GE000-005-01
SGF
Powered by
CAD模型選擇
{sgf/tab_ring_couplings.prj},{NB=SGFlex-386.01/GE000-005-01},{IDNR=},{CNSORDERNO=SGFlex-386.01},{GN=GE000-005-01},{NM=8400},{A=449.4},{VT=386.4},{M=302.0},{E=37.0},{BD=24},{GEW=12x Ø 24},{G=4.68},{NDM=24},{VER=7},{DATASHEET=datasheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
SGF
Description
SGFlex - Link assembly
Bill of material
SGFlex-386.01/GE000-005-01
Product name
SGFlex-386.01
SGFlex-386.01
Product Nr.
GE000-005-01
GE000-005-01
Nominal torque
8400
8400
Nominal torque Ø
449.4
449.4
mm
Bolt circle diameter
386.4
386.4
mm
Center hole Ø
302.0
302.0
mm
Width
37.0
mm
Bushing inner diameter
24
24
mm
Thread type
12x Ø 24
12x Ø 24
Weight
4.68
4.68
kg
datasheet
datasheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型