目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
UOF 207
OILES CORPORATION
Pillow Block Units
Powered by
CAD模型選擇
{oiles/pillow_block_units/4_bolt_flange_units_asmtab.prj},{NB=UOF 207},{ORDERNO=UOF 207},{D=35},{A=108},{E=83},{I=18},{G=13},{L=31.0},{S=12},{Z=45.0},{BI=42.9},{N=15.9},{S1=M10},{B1=UO207},{C=F206},{NOTE=The Housing is made of FYH.},{CAU=Please refer to catalog about detail.},{V=7},{VER=1},{PPATH=parts/4_bolt_flange_units_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
OILES CORPORATION
Description
4 Bolt Flange Units - UOF/DUOF
Bill of material
UOF 207
Order number
UOF 207
UOF 207
Shaft diameter d
35
35
mm
Dimensions a
108
108
mm
Dimensions e
83
83
mm
Dimensions i
18
18
mm
Dimensions g
13
13
mm
Dimensions l
31.0
31.0
mm
Dimension s
12
12
mm
Dimensions Z
45.0
45.0
mm
Dimensions Bi
42.9
42.9
mm
Dimensions n
15.9
15.9
mm
Size of Bolt
M10
M10
Bearing Code
UO207
UO207
Code of block
F206
F206
About housing
The Housing is made of FYH.
Caution
Please refer to catalog about detail.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型