目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0663.006000
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/05912_asmtab.prj},{NB=K0663.0060000},{LOCHBILD=3},{OH1=56},{OHOA=141},{OG1=46},{A=14},{GEW=0.3088},{EAN=4059245432035},{OL=4.307},{SCHRL=35},{GR=3},{GR1=3},{HUB=6.500},{WLG=0.649},{WH1=55.830},{WH2=83.440},{WHOA=156.000},{WG1=46.180},{WG2=56.230},{WGOA=84.280},{WL1=132.730},{WL2=126.561},{WLOA=85.889},{TYPA=2},{TYPC=2},{TYPD=2},{TYP1=1},{BESTKIPPUSA=K0663.006000},{FARBE=schwarzgrau RAL 7021},{OH2=83},{OG2=56},{OGAO=84},{HANDKRAFT=160},{HALTEKRAFT=1350},{HALTEKRAFT1=1650},{SPANNKRAFT=920},{SPANNKRAFT1=1050},{M=M6X35},{A1=29},{A2=7},{A3=12},{B=27},{B1=38},{B2=17.5},{B3=12,5},{B4=-},{B6=43.5},{C=37,6},{C2=5,5},{D=5.5},{H=169},{L=86,5},{L1=53},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{POS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
KIPP USA
Description
K0663 - Toggle clamps vertical with straight foot and adjustable clamping spindle
Bill of material
K0663.006000
Order No.
K0663.006000
K0663.006000
Component
black grey RAL 7021
black grey RAL 7021
Position holding arm
Holding arm closed
Opening angle holding arm position 1
Opening angle holding arm position 2
Opening angle holding arm stop pin removed
Holding arm closed
Opening angle holding arm position 1
Opening angle holding arm position 2
Opening angle holding arm stop pin removed
Hole arrangement
3
3
Opening angle holding arm position 1 ~
56
56
°
Opening angle holding arm position 2 ~
83
83
°
Opening angle holding arm stop pin removed ~
141
141
°
Opening angle handle stop pin removed ~
46
46
°
Opening angle handle position 2 ~
56
56
°
Opening angle handle stop pin removed ~
84
84
°
hand force
160
160
N
Holding force F1
1350
1350
N
Holding force F2
1650
1650
N
Clamping force F3
920
920
N
Clamping force F4
1050
1050
N
thread
M6X35
M6X35
mm
distance
14
14
mm
distance
29
29
mm
distance
7
7
mm
distance
12
12
mm
distance
27
27
mm
width
38
38
mm
width
17.5
17.5
mm
width
12,5
12,5
mm
distance
-
-
mm
width
43.5
43.5
mm
Height ~
37,6
37,6
mm
height
5,5
5,5
mm
diameter
5.5
5.5
mm
Height ~
169
169
mm
Length ~
86,5
86,5
mm
Length ~
53
53
mm
Approx. weight
0.3088
0.3088
kg
Technical Information
Info
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245432035
4059245432035
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型