目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1043.061
KIPP USA
Tube Connectors
Powered by
CAD模型選擇
{kipp_usa/profilverbinder/10242.prj},{NB=K1043.061},{BESTKIPPUSA=K1043.061},{TYP=I},{NUTB=6},{A=15},{B=30},{D=M6},{L=30},{T=3},{GEW=0.0380},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245218400},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=6.4},{XB=0.1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1043 - Angles
Bill of material
K1043.061
Order No.
K1043.061
K1043.061
Type
I
slot width
6
6
mm
distance
15
15
mm
width
30
30
mm
for screw
M6
M6
mm
Length
30
30
mm
thickness
3
3
mm
Approx. weight
0.0380
0.0380
kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245218400
4059245218400
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型