目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1034.0890
KIPP USA
Product lines KIPP Inc.
Accessories for aluminium profiles
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/accessories_for_aluminum_profiles/10205.prj},{NB=K1034.0890},{A=18.0},{D=7.1},{D2=11},{H=20},{H1=15.5},{H2=8},{L=33.0},{L1=4.8},{SW=4},{GEW=0.0197},{EAN=4059245327508},{NDM=8.000},{XA=6.000},{XB=9.500},{XC=13.840},{XD=0.600},{XE=3.450},{XF=5.200},{XG=2.840},{XH=1.300},{XI=10.000},{XJ=4.000},{XK=0.380},{BESTKIPPUSA=K1034.0890},{TYP=B},{NUTB=8},{AUSF=90°},{T30=22},{T40=-},{T45=-},{T50=-},{T60=-},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1034 - Connecting sets central Type B
Bill of material
K1034.0890
Order No.
K1034.0890
K1034.0890
Type
B
slot width
8
8
mm
version
90°
90°
°
distance
18.0
18.0
mm
D
7.1
7.1
mm
diameter
11
11
mm
height
20
20
mm
height
15.5
15.5
mm
height
8
8
mm
Length
33.0
33.0
mm
Length
4.8
4.8
mm
Width across flats
4
4
mm
T bei Profil 30
22
22
mm
T for profile 40
-
-
mm
T for profile 45
-
-
mm
T for profile 50
-
-
mm
T for profile 60
-
-
mm
Approx. weight
0.0197
0.0197
kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245327508
4059245327508
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型