目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0445.1362715
KIPP USA
Level indicators, screw plugs
Powered by
CAD模型選擇
{kipp_usa/level_indicators_screw_plugs/28004.prj},{NB=K0445.1362715},{D=36.0},{D2=21},{L=8.5},{L1=13.5},{SW=30},{GEW=0.0091},{EAN=4059245191147},{Z=1.000},{NDM=27.000},{ST=1.50},{XB=22.10},{TYP=3},{TYP1=2.000},{XA=35.000},{XC=2.000},{XD=1.000},{XE=22.100},{XF=1.800},{XG=18.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=1.500},{XL=19.700},{BESTKIPPUSA=K0445.1362715},{FORM=A},{AUSF=ohne Reflektor},{FORM1=A},{D1=M 27 x 1,5},{MOMENT=20},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
KIPP USA
Description
K0445 - Oil level sight glasses
Bill of material
K0445.1362715
Order No.
K0445.1362715
K0445.1362715
Form
A
A
version
without reflector
without reflector
FORM1
A
A
mm
diameter
36.0
36.0
mm
thread
M 27 x 1,5
M 27 x 1,5
diameter
21
21
mm
Length
8.5
8.5
mm
Length
13.5
13.5
mm
width across flats
30
30
mm
Max. tightening torque
20
20
Nm
Approx. weight
0.0091
0.0091
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245191147
4059245191147
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型