目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0330.16
KIPP USA
Spring Plungers
Pin Plungers LONG-LOK
Powered by
CAD模型選擇
{kipp_usa/federnde_druckstuecke/pinn_plungers_long_lok/03059.prj},{NB=K0330.16_0},{D1=7.5},{L=32},{L1=14},{H=5.0},{T=6.0},{T1=2.5},{N=2.5},{SX=5.000},{F1=45},{F2=100},{DREHMOMENTEIN=3.90},{DREHMOMENTAUS=3.00},{GEW=0.0307},{EAN=4059245225545},{TAB=0},{TYP=1},{NDM=16},{NDM1=0.0000},{TYP1=2},{TYP2=1},{XA=1.60},{XB=20.50},{XC=4.00},{XD=1.80},{BESTKIPPUSA=K0330.16},{AUSF=Standard Federkraft},{D=M 16},{L2=ca. zwei Gewindegänge},{S=5.0},{BESTMS=03040-9016},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,},{XPOS=[0:$H.]},{ZGT=Gewindestift eingeklebt},{IMPERIAL=MM},{POS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
KIPP USA
Description
K0330 - Spring Plungers LONG-LOK, pin style, hexagon socket, stainless steel body and POM pin
Bill of material
K0330.16
Order No.
K0330.16
K0330.16
version
Standard spring force
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
thread
M 16
M 16
diameter
7.5
7.5
mm
Length
32
32
mm
Length
14
14
mm
Length
approx. two thread dials
mm
spring travel
5.0
5.0
mm
depth of hexagon socket
6.0
6.0
mm
depth
2.5
2.5
mm
slot
2.5
2.5
mm
width across flats
5.0
5.0
mm / inch
Spring force initial pressure F1 approx. N
45
45
N
Spring force final pressure F2 approx. N
100
100
N
Tightening torque approx.
3.90
3.90
Nm
Loosening torque after third unscrewing approx.
3.00
3.00
Nm
Approx. weight
0.0307
0.0307
kg
Technical Information
Info
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245225545
4059245225545
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型