目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
100-9503.00-00000
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_081_01hd_asmtab.prj},{NB=100-9503.00-00000_(offen000.1)},{AUSX=offen},{ZTYP=0},{L=0},{H=0},{SA=},{TUR=0.1},{BET=SW13},{GL=L18},{EA=Erdungsmutter},{IP=Ja},{MA=anschraubbar},{VE=6},{INFO=Product page DIRAK.com},{PPATH=2014/assemblies/7_081_01_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Dirak
Description
7-081.01 HD - Hygiene Quarter-Turn according to DIN EN 1672-2:2009
Bill of material
100-9503.00-00000
Order number
100-9503.00-00000
Version
Open
Closed
Open
Closed
Cam version
Without
With
Without
With
Length
0.000
0.000
mm
Height
0.000
0.000
mm
Key SW13
Without
With
Without
With
Door thickness
mm
Enter value for TUR
Door thickness
mm
cm
inch
ft
確定
Insert
SW13
Housing length
L18
Grounding type
Grounding nut
IP protected
Yes
Installation type
screw-on
HTML Online
Product page DIRAK.com
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型