目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
406-9005.00-00021
Dirak
DIRAK-SNAP-Technology
Powered by
CAD模型選擇
{dirak/dsnapline/1_083dst_asmtab.prj},{NB=406-9005.00-00021(1.8_1_Ohne_-_0_0_0_)},{S=1.8},{MAT=PA, schwarz},{BTYP=Ohne},{BMAT=-},{ZTYP=0},{H=0},{L=0},{EF=},{INFO=Product page DIRAK.com},{CTRL=4},{PPATH=verbindung/assemblies/1_083sl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Dirak
Description
1-083DST - DST Quarter-Turn Pr32x20 L18
Bill of material
406-9005.00-00021
Order number
406-9005.00-00021
406-9005.00-00021
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
確定
Material
PA, black
PA, black
Type of insert
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Hex. 7/16"
Hex. 10mm
Socket head 6mm
Socket head 8mm
Socket head 10mm
Socket head 5/16'' 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Crown type
Slotted (recessed) coinproof
Crescent (Czech)
FIAT insert
GDF 10 x 5mm France
Star knob Ø50
Wing knob
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Hex. 7/16"
Hex. 10mm
Socket head 6mm
Socket head 8mm
Socket head 10mm
Socket head 5/16'' 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Crown type
Slotted (recessed) coinproof
Crescent (Czech)
FIAT insert
GDF 10 x 5mm France
Star knob Ø50
Wing knob
Insert material
-
-
Cam type
Without
Without
Height
0.000
0.000
mm
Length
0.000
0.000
mm
Grounding/earthing device
Without
With
Without
With
HTML Online
Product page DIRAK.com
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型