目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
CONEXA C-GE 04 LLM KEG
Conexa
DIN Verschraubungen
Einschraubstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_3_einschraub/c_ge_m_keg_asmtab.prj},{NB=C-GE 04 LLM KEG},{BEZ1=GE 04 LLM KEG},{AUS=Set},{MAT=C},{BAU=LL},{PN=100},{LT=LL},{NR=04},{D1=4},{T=M 8x1 keg.},{TNDM=8.000},{TKDM=6.466},{TP=1.000},{TL=6.200},{D3=3.0},{L1=20.0},{L1E=20.0},{L2=16.0},{L3=8.0},{L4=26},{S1=10},{S2=10},{KG=0.7},{VERS=2},{M=8.000},{MP=1.0},{ML=6.000},{D2=6.400},{SWL=4.000},{R=0.800},{CH=0.500},{ER=0.070},{LTR=6.000},{PPATH=assemblies/c_ge_m_keg_asmtpl.prj},{KGEINZEL=0.7},{KGM=0.4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Conexa
Description
C-GE-M (KEG DIN158) - Straight male stud couplings
Bill of material
CONEXA C-GE 04 LLM KEG
Part-No.
C-GE 04 LLM KEG
C-GE 04 LLM KEG
Version
Set
Individual
Set
Individual
Surface
Stainless steel 1.4571
Steel
Stainless steel 1.4571
Steel
Series
LL
Pressure
100
bar
Diameter
4
4
mm
Thread
M 8x1 keg.
M 8x1 keg.
Diameter
3.0
3.0
mm
Length
20.0
20.0
mm
Length
16.0
16.0
mm
Length
8.0
mm
Length
26
26
mm
Width across flats
10
10
mm
Width across flats
10
10
mm
Weight
0.7
0.7
kg/100 St.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型