PM-171
Bimba Products
Virtual Sample Case
Powered by
CAD模型選擇
{bimba/virtual_sample_case/pneumatic_actuators_inch_asmtab.prj},{NB=PM-171},{EBD1=1.2540},{EBD2=4.2500},{BBD=0.1370},{SABD=0.1275},{SAED=0.4850},{STRK2D=0},{X2D=2},{BORE=1-1/2\" [17]},{BOREPN=17},{GBPN=D-68456},{FEPPN=D-72105},{EPPN=D-68458},{RGPN=D-68460},{BBPN=D-68935},{ACPN=D-68710},{SMBPN=D-76759},{SAPN=D-76758},{MCPN=PM-MC-09},{PPPN=D-76785},{EFMCPN=PM-EF-09},{PPATH=pneumatic_actuators_asmtpl.prj},{AI=5.88},{AM=149.4},{BI=0.88},{BM=22.4},{CI=0.33},{CM=8.4},{DI=0.75},{DM=19.0},{EI=0.12},{EM=3.2},{FI=2.54},{FM=64.6},{GI=1.17},{GM=29.7},{HI=0.69},{HM=17.4},{II=2.81},{IM=71.4},{JI=2.00},{JM=50.7},{KI=0.75},{KM=19.0},{LI=2.56},{LM=65.0},{MI=0.50},{MM=12.7},{NI=0.38},{NM=9.5},{STROKE=1.000},{SA=},{EB=},{IB=},{ISA=},{MP=},{AP=},{AIR=},{MC=},{EF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Bimba Products
Description
PM Pneumatic Actuator
Bill of material
PM-171
Part No.
PM-171
PM-171
Accessories Part No.
(NO ACCESSORIES)
Bore Size
1-1/2" [17]
1-1/2" [17]
Stroke
Inch
Shock Absorber (with external stroke adjuster)
Without Shock Absorber
Shock Absorber on Both Ends [S]
Shock Absorber on Extend Stroke Only [S1]
Shock Absorber on Retract Stroke Only [S2]
Without Shock Absorber
Shock Absorber on Both Ends [S]
Shock Absorber on Extend Stroke Only [S1]
Shock Absorber on Retract Stroke Only [S2]
External Bumpers
Without External Bumpers
External Bumpers on Both Ends [EB]
Without External Bumpers
External Bumpers on Both Ends [EB]
Internal Bumpers
Without Internal Bumpers
Internal Bumpers on Both Ends [B]
Without Internal Bumpers
Internal Bumpers on Both Ends [B]
Internal Stroke Adjustment
N/A
N/A
Magnetic Position Sensing
Without Magnetic Position Sensing
With Magnetic Position Sensing [M]
Without Magnetic Position Sensing
With Magnetic Position Sensing [M]
Auxiliary Port Option
Without Auxiliary Ports
Auxiliary Port (air/vacuum design) [R]
Without Auxiliary Ports
Auxiliary Port (air/vacuum design) [R]
Side Port Option
Standard Rear Ports (side ports plugged)
Side Ports (standard ports plugged) [Y]
Standard Rear Ports (side ports plugged)
Side Ports (standard ports plugged) [Y]
Mounting Clamps
Without Mounting Clamps
PM-MC-09 (bottom)
PM-MC-09 (top)
PM-MC-09 (bottom & top)
Without Mounting Clamps
PM-MC-09 (bottom)
PM-MC-09 (top)
PM-MC-09 (bottom & top)
End Flanges
Without End Flanges
PM-EF-09 (bottom)
PM-EFT-09 (bottom)
PM-EF-09 (top)
PM-EFT-09 (top)
PM-EF-09 (bottom & top)
PM-EFT-09 (bottom & top)
Without End Flanges
PM-EF-09 (bottom)
PM-EFT-09 (bottom)
PM-EF-09 (top)
PM-EFT-09 (top)
PM-EF-09 (bottom & top)
PM-EFT-09 (bottom & top)
A
5.88
5.88
Inch
B
0.88
0.88
Inch
C
0.33
0.33
Inch
D
0.75
0.75
Inch
E
0.12
Inch
F
2.54
2.54
Inch
G
1.17
1.17
Inch
H
0.69
0.69
Inch
I
2.81
2.81
Inch
J
2.00
2.00
Inch
K
0.75
0.75
Inch
L
2.56
2.56
Inch
M
0.50
0.50
Inch
N
0.38
0.38
Inch
O
0.11
Inch
P
1/4-20 UNC
1/4-20 UNC
Q
1.66
1.66
Inch
R
1.98
1.98
Inch
S
1.25
1.25
Inch
T
0.81
0.81
Inch
U
#10-32
#10-32
V
1.93
1.93
Inch
W
1.76
1.76
Inch
X
0.88
0.88
Inch
Y
1/4 NPT
1/4 NPT
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型