目錄: Anderson Negele America
Created: 15.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
TPP011002110000
Anderson Negele America
Biopharmaceutical
Powered by
CAD模型選擇
{anderson/biopharmaceutical/tpp_asmtab.prj},{NB=TPP011002110000},{PC=TPP},{PPATH=tpp_asmtpl.prj},{ACC1=±0.2% of URL ±0.2% URL(above atmospheric zero); ±1.0% URL (below atmospheric zero) * Accuracy includes repeatability, hysteresis and linearity},{OR=10:1 via Hand Held Terminal},{TLSD=18 – 135°C (0 – 275°F)},{TLHD=-18 – 177°C (0 – 350°F)},{TLHR=-18 – 204°C (0 – 400°F)},{TL=-18 – 204°C (0 – 400°F)**},{RT=200 mS},{CS=±0.3% of URL/6 months},{HUM=100% Condensing},{SV=100% Condensing},{OUT=4-20mA, 2-wire, Linear, Digital Process variable superimposed on 4-20mA signal, available to any \"HART\" protocol conforming host},{S=0},{ST=1},{URL=1},{FIT=002},{DM=1},{M=1},{DP=0},{CUC=000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
TPP - T - Series "Smart" Pressure Transmitter
Bill of material
TPP011002110000
Part No.
TPP011002110000
Product Code
TPP
Style
Standard
High Temp. (direct mount)
High Temp. (remote mount)
Standard
High Temp. (direct mount)
High Temp. (remote mount)
Sensor Type
PSIG
PSIA
PSIG
PSIA
Upper Range Limit
50 psig/psia
100 psig/psia
200 psig/psia
300 psig/psia
500 psig
1,000 psig
50 psig/psia
100 psig/psia
200 psig/psia
300 psig/psia
500 psig
1,000 psig
Process Connection
3/4" Tri-Clamp
1-1/2" Tri-Clamp
2" Tri-Clamp
1-1/2" APC "K"
2" APC "K"
1-1/2" CB "I" (male)
2" CB "I" (male)
1-1/2" G & H "H" Line (male)
2" G & H "H" Line (male)
1-1/2" CPM Flushmount
3/4" Tri-Clamp
1-1/2" Tri-Clamp
2" Tri-Clamp
1-1/2" APC "K"
2" APC "K"
1-1/2" CB "I" (male)
2" CB "I" (male)
1-1/2" G & H "H" Line (male)
2" G & H "H" Line (male)
1-1/2" CPM Flushmount
Diaphragm Material
316L Stainless
316L Stainless
Mounting
Direct Mount
Direct Mount
Display
No Display
PSIG
PSIA
BAR
mA
Percent (%)
No Display
PSIG
PSIA
BAR
mA
Percent (%)
Custom Configuration
Standard Configuration
Custom Configuration (Consult Factory)
Standard Configuration
Custom Configuration (Consult Factory)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型