LEFS25FH-50
SMC Corporation
전동 액추에이터
LEF 전동 액추에이터/슬라이더 타입
Powered by
CAD모델 선택
{smc_jp/electric_actuators/lef/lefs_f_asmtab.prj},{NB=LEFS25FH-50(0_0_0)},{ACCURACY=},{SIZE=25},{DIRECTION= (-) In-line},{MOTOR=(F) High performance (Step motor 24 VDC)},{LEAD=H},{STROKE=50},{POS=0},{STOP=0},{STDSTROKE=50,100,150,200,250,300,350,400,450,500,550,600,650,700,750,800},{SMIN=50},{SMAX=800},{OPTION=},{BRACKET=},{GREASE=},{HOLE=},{CABLE=},{LENGTH=},{CONTROLLER=},{PROTOCOL=},{MOUNT=},{IO=},{THREAD=0},{LA=52},{EA=120},{LB1=115.5},{LB2=160.5},{LC=10},{PPATH=lefs_f/assembly/lefs_f_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
회사명
SMC Corporation
내용
LEFS_F - High Performance Type Electric Actuator Slider Type Ball Screw Drive
BOM
LEFS25FH-50
Accuracy
(-) Basic type
(H) High precision type
(-) Basic type
(H) High precision type
Size
25
25
mm
Motor mounting direction
(-) In-line
Motor type
(F) High performance (Step motor 24 VDC)
Ball screw lead
(H) 20mm
(A) 12mm
(B) 6mm
(H) 20mm
(A) 12mm
(B) 6mm
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
750.000
800.000
mm
Table position
mm
값 입력 POS
Table position
mm
cm
inch
ft
확인
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Motor option
(-) Without lock
(B) With lock
(-) Without lock
(B) With lock
Auto switch compatibility
(-) None
(C) With 1 Pc. (Included)
(-) None
(C) With 1 Pc. (Included)
Grease application (Seal band part)
(-) With
(N) Without (Roller specification)
(-) With
(N) Without (Roller specification)
Positioning pin hole
(-) Housing B bottom
(K) Body bottom 2 locations
(-) Housing B bottom
(K) Body bottom 2 locations
Actuator cable type
(-) Without cable
(S) Standard cable
(R) Robotic cable (Flexible cable)
(-) Without cable
(S) Standard cable
(R) Robotic cable (Flexible cable)
Actuator cable length
(-) Without cable
(-) Without cable
Controller type
(-) Without controller
(C) With controller
(-) Without controller
(C) With controller
Communication protocol
N/A
N/A
Controller mounting
N/A
N/A
I/O cable length
N/A
N/A
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성