카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1653.247401
KIPP USA
Latches
Snap locks
Powered by
CAD모델 선택
{kipp_usa/spannverschluesse/snap_locks/k1653_asmtab.prj},{NB=K1653.24740101.2},{A=28},{B=40},{B1=26.5},{B2=12},{B3=40},{B4=5.2},{D1=32},{D2=7},{H=47},{H1=36.6},{H2=17},{H3=3.2},{H4=26},{H5=10},{H6=30.2},{L=37.55},{L1=26.5},{L2=7.2},{L3=15},{L4=18.5},{MAXBL=310},{GEW=0.0399},{EAN=4059245519576},{TYP=2},{BESTKIPPUSA=K1653.247401},{FARBE=verchromt},{D=M32X1,5},{T=-30 bis 60},{BS=Infotext},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1653_schb.prj},{EOL=31.12.2099},{POS=0},{S=1.2}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1653 - Snap locks, plastic with knob
Bill of material
K1653.247401
Order No.
K1653.247401
K1653.247401
Position
closed
open
closed
open
Door thickness in mm
mm
값 입력 S
Door thickness in mm
mm
cm
inch
ft
확인
Main colour
chromed
chromed
distance
28
mm
width
40
mm
width
26.5
mm
width
12
mm
distance
40
mm
distance
5.2
mm
thread
M32X1,5
mm
diameter
32
mm
diameter
7
mm
height
47
mm
height
36.6
mm
height
17
mm
height
3.2
mm
height
26
mm
height
10
mm
height
30.2
mm
Length
37.55
mm
Length
26.5
mm
Length
7.2
mm
Length
15
mm
Length
18.5
mm
Max. operating load in N
310
N
Temperature range °C
-30 bis 60
°C
Approx. weight
0.0399
0.0399
kg
Description
정보
Infotext
RoHS
Yes
EAN-Nr. Kipp
4059245519576
4059245519576
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성