카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1437.03600
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/vertical_toggle_clamps/k1437_asmtab.prj},{NB=K1437.036000},{OG=67},{OH=106},{A1=51},{A2=8},{A3=16},{B=35},{B1=51},{B5=3},{C=82},{C1=19},{C3=16},{E=31},{H=244},{L=143},{L1=93},{HALTEKRAFTF1=2000},{HALTEKRAFTF2=3600},{SPANNKRAFTF3=900},{SPANNKRAFTF4=1800},{GEW=0.6043},{EAN=4059245348206},{XA=8.000},{XB=60.000},{XC=66.80779},{XD=32.59680},{TYP=11},{TYP1=3},{TYP2=16.000},{TYP3=20.000},{TYP4=10},{TYP5=1},{BESTKIPPUSA=K1437.03600},{A=35},{B3=6},{D=6.8},{M=M8x60},{HANDKRAFT=100},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1437_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1437 - Toggle clamps vertical with angled foot and full holding arm
Bill of material
K1437.03600
Order No.
K1437.03600
Position
closed
open
closed
open
°
opening angle of handle
67
°
opening angle of holding arm
106
°
distance
35
mm
width
51
mm
distance
8
mm
distance
16
mm
width
35
mm
width
51
mm
distance
6
mm
distance
3
mm
height
82
mm
height
19
mm
height
16
mm
distance
31
mm
height
244
mm
Length
143
mm
Length
93
mm
diameter
6.8
mm
thread
M8x60
mm
hand force FH
100
N
Holding force F1
2000
N
Holding force F1
3600
N
Clamping force F3
900
N
Clamping force F4
1800
Approx. weight
0.6043
kg
Description
정보
Infotext
RoHS
Yes
EAN-Nr. Kipp
4059245348206
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성