카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0061.0300
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/vertical_toggle_clamps/05725_asmtab.prj},{NB=K0061.0300 (GESCHLOSSEN)},{OH1=105.0},{OH2=0.0},{OHOA=160.0},{OG1=65.0},{OG2=0.0},{OGOA=90.0},{A=25.0},{A1=43},{A2=9.0},{A3=19.0},{B=34.5},{B1=51},{B3=6},{C=34},{C1=19.0},{C3=17.5},{D=8.0},{D1=8.3},{E=24},{H=186},{L=143.0},{L1=100},{HANDKRAFT=130},{F1=2000},{F2=3700},{F3=900},{F4=1850},{GEW=0.5162},{EAN=4059245034642},{TYP=2.0},{TYP1=2.0},{TYP2=3.0},{TYP3=1.0},{TYP4=1.0},{VERS=6.0},{NDM=8.0},{SW=13.0},{W3=105.000},{W4=0.000},{BESTKIPPUSA=K0061.0300},{BESTBW=-},{PASSKG=K0100.28},{M=M8x60},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{W=65},{W1=0},{W2=90},{XPOS='GESCHLOSSEN','Haltearm geschlossen','POSITION_1','Anschlagstift Position 1'},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
KIPP USA
Description
K0061 - Toggle clamps vertical with flat foot and full holding arm
Bill of material
K0061.0300
Order No.
K0061.0300
K0061.0300
Position
Holding arm closed
stop pin position 1
Holding arm closed
stop pin position 1
opening angle of holding arm, position 1
105.0
105.0
mm
opening angle of holding arm, position 2
0.0
0.0
mm
opening angle of holding arm without stop
160.0
160.0
mm
opening angle of handle, position 1
65.0
65.0
mm
opening angle of handle, position 2
0.0
0.0
mm
opening angle of handle without stop
90.0
90.0
mm
suitable plastic handle
K0100.28
K0100.28
distance
25.0
25.0
mm
Length
43
43
mm
distance
9.0
9.0
mm
distance
19.0
19.0
mm
distance
34.5
34.5
mm
width
51
51
mm
width
6
6
mm
height
34
34
mm
height
19.0
19.0
mm
width
17.5
17.5
mm
diameter
8.0
8.0
mm
diameter
8.3
8.3
mm
distance
24
24
mm
height
186
186
mm
Length
143.0
143.0
mm
Length
100
100
mm
clamping spindles
M8x60
M8x60
hand force
130
130
mm
Holding force
2000
2000
mm
Holding force
3700
3700
mm
Clamping force
900
900
mm
Holding force
1850
1850
mm
Approx. weight
0.5162
0.5162
kg
Technical Information
정보
Info
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245034642
4059245034642
Filter
KIPP,KIPP_USA
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성