카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0060.0250
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/vertical_toggle_clamps/05720_asmtab.prj},{NB=K0060.0250 (GESCHLOSSEN)},{OH1=95.0},{OH2=125.0},{OHOA=160.0},{OG1=70.0},{OG2=85.0},{OGOA=100.0},{A=19.0},{A1=35},{A2=8.0},{A3=0.0},{B=32.0},{B1=47},{B4=0.0},{C=32},{C1=21.5},{D=7.1},{H=175},{L=88.0},{L1=45},{HANDKRAFT=190},{F1=2500},{F3=1150},{GEW=0.4068},{EAN=4059245034581},{TYP=1.0},{TYP1=2.0},{TYP2=1.0},{TYP3=1.0},{TYP4=2.0},{VERS=5.0},{NDM=8.0},{SW=13.0},{W3=95.000},{W4=125.000},{BESTKIPPUSA=K0060.0250},{BESTBW=K0098.04},{PASSKG=K0100.28},{M=M8x60},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{W=70},{W1=85},{W2=100},{XPOS='GESCHLOSSEN','Haltearm geschlossen','POSITION_1','Anschlagstift Position 1','POSITION_2','Anschlagstift Position 2'},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
KIPP USA
Description
K0060 - Toggle clamps vertical with flat foot and fixed clamping spindle
Bill of material
K0060.0250
Order No.
K0060.0250
K0060.0250
opening angle of holding arm, position 1
95.0
95.0
mm
opening angle of holding arm, position 2
125.0
125.0
mm
opening angle of holding arm without stop
160.0
160.0
mm
opening angle of handle, position 1
70.0
70.0
mm
opening angle of handle, position 2
85.0
85.0
mm
opening angle of handle without stop
100.0
100.0
mm
suitable plastic handle
K0100.28
K0100.28
distance
19.0
19.0
mm
Length
35
35
mm
distance
8.0
8.0
mm
distance
0.0
0.0
mm
distance
32.0
32.0
mm
width
47
47
mm
distance
0.0
0.0
mm
height
32
32
mm
height
21.5
21.5
mm
diameter
7.1
7.1
mm
height
175
175
mm
Length
88.0
88.0
mm
Length
45
45
mm
clamping spindles
M8x60
M8x60
hand force
190
190
mm
Holding force
2500
2500
mm
Clamping force
1150
1150
mm
Approx. weight
0.4068
0.4068
kg
Technical Information
정보
Info
mm
Description
정보
Infotext
mm
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245034581
4059245034581
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성