카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1547.04000
KIPP USA
Toggle Clamps
Push-pull Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/push-pull_clamps/k1547_asmtab.prj},{NB=K1547.040000},{S=66.7},{OG=181},{A3=31.8},{B3=40.0},{C1=37.0},{D1=15.9},{H=164.5},{L=169.2},{L1=86.0},{L2=17.0},{L3=32.0},{L4=69.0},{R=127},{T=5},{GEW=1.1150},{EAN=4059245497218},{XA=180.0},{XB=0.00000},{XC=10.000},{XD=50.000},{XE=0.000},{XF=0},{XG=5},{XH=12},{TYP=3.000},{BESTKIPPUSA=K1547.04000},{LOCHBILD=3},{AUSF=mit Konsole},{A1=62},{A2=21},{B=45.2},{B1=76},{B2=45.2},{C2=21},{C3=52.8},{D=8.5},{M=M10},{M1=M27x2},{HANDKRAFT=100},{HALTEKRAFTF2=4000},{SPANNKRAFTF1=2000},{BS=Infotext},{ROHS=Yes},{INFO=},{FILTER=KIPP,KIPP_USA,NORELEM,},{ZGT=mit Konsole},{ZGT1=ohne Konsole},{PPATH=k1547_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1547 - Push-pull toggle clamp with mounting bracket
Bill of material
K1547.04000
Order No.
K1547.04000
K1547.04000
Hole arrangement 1
3
3
version
mit Konsole
mit Konsole
Position
closed
open
closed
open
stroke
66.7
66.7
mm
opening angle of handle
181
181
°
width
62
62
mm
distance
21
21
mm
distance
31.8
31.8
mm
distance
40.0
40.0
mm
width
45.2
45.2
mm
width
76
76
mm
distance
45.2
45.2
mm
height
37.0
37.0
mm
distance
21
21
mm
distance
52.8
52.8
mm
diameter
8.5
8.5
mm
diameter
15.9
15.9
mm
height
164.5
164.5
mm
Length
169.2
169.2
mm
Length
86.0
86.0
mm
Length
17.0
17.0
mm
Length
32.0
32.0
mm
distance
69.0
69.0
mm
thread
M10
M10
mm
thread
M27x2
M27x2
mm
Radius
127
127
mm
thickness
5
5
hand force FH
100
100
N
Holding force F2
4000
4000
N
Clamping force F1
2000
2000
N
Approx. weight
1.1150
1.1150
kg
Description
정보
Infotext
RoHS
Yes
Technical Information
EAN-Nr. Kipp
4059245497218
4059245497218
Drawing reference
mit Konsole
Zeichnugnstext
ohne Konsole
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성