카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1543.0250
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/k1543_asmtab.prj},{NB=K1543.02500},{OH=90},{OG=75},{A=15.9},{A1=24.3},{A3=11.1},{B=9.4},{B1=13.3},{B2=8},{B3=5},{B5=3},{C=9.2},{C1=6.8},{D=4.4},{H=18.7},{L=79},{L1=20.5},{L2=13.5},{GEW=0.0316},{EAN=4059245497133},{XA=75.70800},{XB=63.39450},{XC=4.000},{XD=7.300},{XE=6.200},{XF=2.000},{XG=20.000},{TYP=2.000},{TYP1=2.000},{TYP2=1},{BESTKIPPUSA=K1543.0250},{MATERIAL=Stahl},{M=M4X20},{HANDKRAFT=80},{HALTEKRAFTF1=250},{HALTEKRAFTF2=500},{SPANNKRAFTF3=150},{SPANNKRAFTF4=350},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1543_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1543 - Mini toggle clamp, horizontal with horizontal foot left and adjustable clamping spindle
Bill of material
K1543.0250
Order No.
K1543.0250
Position
closed
open
closed
open
material
Steel
opening angle of holding arm
90
°
opening angle of handle
75
°
distance
15.9
mm
width
24.3
mm
distance
11.1
mm
width
9.4
mm
width
13.3
mm
width
8
mm
width
5
mm
distance
3
mm
height
9.2
mm
C1
6.8
mm
width
4.4
mm
height
18.7
mm
Length
79
mm
Length
20.5
mm
Length
13.5
mm
thread
M4X20
mm
hand force FH
80
N
Holding force F1
250
N
Holding force F2
500
N
Clamping force F3
150
N
Clamping force F4
350
N
Approx. weight
0.0316
kg
Description
정보
Infotext
Technical Information
정보
Info
RoHS
Yes
EAN-Nr. Kipp
4059245497133
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성