카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1435.01400
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/k1435_asmtab.prj},{NB=K1435.014000},{LOCHBILD=5},{OH=90},{OG=72},{A=26.0},{A1=42},{A2=8},{B=31.0},{B1=47},{B3=6},{B4=26},{B5=3},{C=34},{C1=17.5},{C3=16},{D=6.6},{E=31},{H=67.0},{L=224},{L1=82},{GEW=0.4674},{EAN=4059245348145},{XA=197.07014},{XB=36.40883},{XC=8.000},{XD=60.000},{XE=2.000},{XF=1.000},{XG=3.000},{XH=2.000},{XI=6.000},{XJ=7},{TYP=3},{BESTKIPPUSA=K1435.01400},{M=M8x60},{HANDKRAFT=200},{HALTEKRAFTF1=1400},{HALTEKRAFTF2=3400},{SPANNKRAFTF3=800},{SPANNKRAFTF4=1900},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1435_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP USA
Description
K1435 - Toggle clamps horizontal with horizontal foot and full holding arm
Bill of material
K1435.01400
Order No.
K1435.01400
K1435.01400
Hole arrangement 1
5
5
Position
closed
open
closed
open
°
opening angle of holding arm
90
90
°
opening angle of handle
72
72
°
distance
26.0
26.0
mm
width
42
42
mm
width
8
8
mm
width
31.0
31.0
mm
width
47
47
mm
width
6
6
mm
width
26
26
mm
distance
3
3
mm
height
34
34
mm
height
17.5
17.5
mm
height
16
16
width
6.6
6.6
mm
width
31
31
mm
height
67.0
67.0
mm
Length
224
224
mm
Length
82
82
mm
thread
M8x60
M8x60
mm
hand force FH
200
200
N
Holding force F1
1400
1400
N
Holding force F2
3400
3400
N
Clamping force F3
800
800
N
Clamping force F4
1900
1900
N
Approx. weight
0.4674
0.4674
kg
Description
정보
Infotext
RoHS
Yes
EAN-Nr. Kipp
4059245348145
4059245348145
Zurodnung Fuss
3
3
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성